3500 Series
Marine Auxiliary Engines

 
 
 
 

 Not compliant with current U.S. EPA, IMO, or EU emissions regulations.

Specifications Standard Equipment Optional Equipment


Aspiration

Turbocharged

Aftercooled

Bore x Stroke

145 mm x 162 mm

5.7 in x 6.38 in

Displacement

32.1 L

1959 cu in

Dry Weight (approx.)

3155-3245 kg

6956-7155 lb

Length
 2121 mm
 83.5 in
Width
 1528.3 mm
 60.2 in
Height
1038.4 mm
 40.9 in


 
Electronic Governor,
Heat Exchanger or Keel Cooling System,
MEUI Fuel System,
Watercooled Exhaust Manifold and Turbocharger,
Front Support Mounting System,
Fuel Priming and Fuel Transfer Pump,
Oil Filler, Filter, and Dipstick, RH or LH Service,
Separate Circuit Aftercooler (SCAC)
 
 

 

 Dry elbows,
Air inlet adapter,
Battery chargers,
Load sharing attachment,
Water separator,
Fumes disposal system,
Instrument panels,
Duplex oil filters