3508B
Marine Generator Set

 
The 3058B marine generator set has ratings 
that meet
IMO I Regulations.

 Not compliant with current U.S. EPA or EU emissions regulations.

Specifications Standard Equipment Optional Equipment


Aspiration

Turbocharged

Aftercooled

Bore x Stroke

170 mm x 190 mm

6.7 in x 7.5 in

Displacement

34.5 L

2105 cu in

Dry Weight (approx.)

7684-8909 kg

16940-19640 lbs

Length

2101 mm

82.7 in

Length with Gear/Generator

4256 mm

167.5 in

Width

1703 mm

67.1 in

Height

1826 mm

71.9 in

 
 
Low jacket water pressure alarm,
High oil temperature alarm,
Isolated power supply,
Emergency stop,
Manual voltage control,
Digital voltage indicator 190-380V/50 Hz
 
 
 
Duplex primary fuel filter/water separatror,
Duplex oil filters,
 Jacket water heater/circulation pump,
 Low oil pressure shutdown and alarm,
 Engine overspeed shutdown,
 Metal air hose (air supply line to starter)