C6.6 ACERT
Marine Generator Set

The C6.6 marine generator set has ratings that meet IMO II and EU Stage IIIA Regulations.
 

 Not compliant with current U.S. EPA emissions regluations.

Specifications Standard Equipment Optional Equipment


Aspiration

Turbocharged

Aftercooled

Bore x Stroke

105 mm x 127 mm

4.13 in x 5.0 in

Displacement

6.6 L

402.7 cu in

Dry Weight (approx.)

1348-1667 kg

2972-3675 lbs

Length

2660 mm

104.7 in

Width

1416 mm

55.7 in

Height

961 mm

37.8 in



Electronic Governor, Radiator,
Heat Exchanger, or Keel Cooling System,
Watercooled Exhaust Manifold,
12 or 24 V Electric Starting Motor and Battery Charging Alternator,
Crankcase Ventilation System, Isolated Sump,
Gear Driven Sea Water and Jacket Water Pumps,
Primary Fuel/Water Separator
 


Space Heater Kit, Installed - 120V AC, 240V AC,
Double Wall Fuel Lines and Mounted Alarm Reservoir,
Jacket Water Heater Options,
Additional 12V or 24V Starter,
Governor Droop Kit