C9
Marine Auxiliary Engine

 
The C9 marine generator set engine/auxiliary has ratings that meet IMO II and EU Stage IIIA Regulations
 

 Not compliant with current U.S. EPA emissions regulations.

Specifications Standard Equipment Optional Equipment


Aspiration

Turbocharged

Aftercooled

Bore x Stroke

112 mm x 149 mm

4.41 in x 5.87 in

Displacement

8.8 L

538 cu in

Dry Weight (approx.)

947 kg

2088 lb

Length
1116.5 mm
43.9 in
Width
973.5 mm
38.3 in
Height

1113.7 mm

43.8 in


Electronic Governor,
Heat Exchanger Cooling System,
Hyraulic Electronic Unit Injection (HEUI) Fuel System,
Watercooled Exhaust Manifold and Turbocharger,
Gear Driven Auxiliary Sea Water Pump,
Fuel Priming and Fuel Transfer Pump,
Oil Filler and Pan,
Gear Driven Oil Pump,
Crankcase Breather
 
 

 

Air Cleaner/Fumes Disposal System (closed),
Charging Alternator (12 or 24 V),
Double Wall Oil Lines,
Duplex Fuel and Oil Filters,
Exhaust Elbow, Flexible Fuel Lines,
Oil Pan Drain,
Regular Duty Air Cleaner (enclosed system)