Marine Power Display - Color MPD

The Color Marine Power Display provides current engine and transmission operating data on customizable screens that display data in gauge format.

Same features and benefits as the MPD, plus:

  • Customizable screens directly from the Color MPD screen or MPD builder software
  • Four PAL/NTSC camera inputs
  • Improved visibility with +/- 160 degrees on a horizontal axis and +/-140 degrees on a vertical axis
  • Higher resolution 640 x 480 pixels
  • No screen polarization
  • Size
    • Color MPD: 229mm wide x 157mm high x 79mm deep
  • Durable
    • Full functionality -40°C to +85°C (-40°F to +185°F)
    • Sealed to IP68 Standards
  • J1939 engine and transmission parameters
    • engine speed
    • percent load
    • engine hours
    • fuel rate
    • fuel pressure
    • fuel temperature
    • oil pressure
    • oil temperature
    • boost pressure
    • coolant temperature
    • transmission oil pressure
    • engine oil temperature
    • inlet manifold air temperature
    • battery voltage
    • engine totals - current & trip
    • transmission oil temp
    • vessel speed
    • latitude
    • longitude
    • heading

MPD Screen Builder Tool

  • Flash Programmable PC software used to download to MPD processor
  • Win 95/98/NT 4.0 or later compatible
  • Allows for user definition of display screens
  • Software allows user to determine:
    • What parameters to display
    • What format to display parameters ( analog gauge, digital, or bar graph)
    • Addition/Deletion of screens (Max 5 screens/user)
    • Multiple User Configurations (Max 3 diff Users)
    • Limited sizes for gauge, digital, and bar graphs (3 for each type)
    • Screen location for parameter display