C18 ACERT
Commercial Marine Applications

The C18 ACERT marine propulsion engine has ratings
for commercial marine applications that meet
U.S. EPA Tier 3, IMO II, and EU Stage IIIA Regulations.

 

Specifications Standard Equipment Optional Equipment


Aspiration

Turbocharged

Aftercooled

Bore x Stroke

143 mm x 183 mm

5.7 in x 7.2 in

Displacement

1106 cu in

18.1 L

Dry Weight

1950 kg

4299 lbs

Length

1854 mm

73.0 in

Width

1134 mm

44.6 in

Height

1300 mm

51.2 in

 

Electronic Governer,
Fuel Transfer and Priming Pumps,
Heat Exchanger or Keel Cooling System,
SAE No. 1 Flywheel Hsg, SAE No. 14 Flywheel,
Watercooled Exhaust Manifold & Turbocharger,
MEUI Fuel System,
Oil Filter, Oil Cooler, Dipstick,
Electronic Diagnostics & Fault Logging

 

Air Inlet Adapter,
Transmission Oil Cooler,
Vibration Isolators,
Power Take-Offs,
Starting Motros- Electric or Air