C2.2
Marine Generator Set

The C2.2 marine generator set  has ratings that meet U.S. EPA Tier 3 and EU Stage IIIA
Regulations.

 

   Product Information
  
» • Cat C1.1 & C2.2 Marine Generator Set Brochure LEDM8084-00
Specifications Standard Equipment Optional Equipment


Aspiration
Turbocharged
Naturally
Aftercooled
Aspirated

Bore x Stroke

84 mm x 100 mm

3.31 in x 3.94 in

Displacement

2.2 L

135 cu in

Dry Weight (approx.)

389-466 kg

857-1027 lbs
Length
Open Set
Enclosed Set
 
1147 mm
1170mm
 
45 in
46 in
Width    
Open Set 
Enclosed Set
 
521 mm
608 mm
 
20.5 in
24in
Height
Open Set
Enclosed Set
 
825 mm
775 mm
 
32 in
31 in

 
 
Electronic Isochronous Governor,
Heat Exchanger Cooling System,
Watercooled Exhaust Manifold and Elbow,
12 V Electric Starting Motor,
Lubricating Oil, Oil Filter (RH), Dipstick (RH),
Fumes Disposal (closed system),
Electronic Automatic Safety Shutdown for Low Oil Pressure
 

 

Sound Attenuated Enclosure, Deluxe Instrument Panel,
Basic Instrument Panel Extension Harness,
AC Circuit Breakers,
Flexible Fuel Lines,
Primary Fuel Filter/
Water Separator,
Siphon Break,
 Keel Cooling Kit,
Exhaust System Components, Oil Drain Pump