C32 ACERT
Marine Commercial Applications

The C32 ACERT marine propulsion engine has ratings for commercial marine applications that meet U.S. EPA Tier 3, IMO II, and
EU Stage IIIA Regulations.

 

Specifications Standard Equipment Optional Equipment


Aspiration

Turbocharged

Aftercooled

Bore x Stroke

145 mm x 162 mm

5.7 in x 6.38 in

Displacement

1959 cu in

32.1 L

Dry Weight

3512-3248 kg

6950-7160 lbs

Length

2284 mm

89.9 in

Width

1528 mm

60.17 in

Height

1587 mm

62.5 in

 

Electronic Governer,
Fuel Transfer and Priming Pumps,
Heat Exchanger or Keel Cooling System,
SAE No. 1 Flywheel Hsg, SAE No. 14 Flywheel,
Watercooled Exhaust Manifold & Turbocharger,
MEUI Fuel System,
Oil Filter, Oil Cooler, Dipstick,
Electronic Diagnostics & Fault Logging,
Separate Circuit Aftercooler (SCAC)
 
 
Air Inlet Adapter,
Water Separator,
Jacket Water Heater,
Battery Charger,
Charging Alternator,
Starting Motors-Electric or Air