C4.4
Marine Generator Set

The C4.4 marine generator set has ratings
that meet EU CCNR Stage II Regulations.
 

Not compliant with current U.S. EPA emissions regulations. 

Specifications Standard Equipment Optional Equipment


Aspiration

Turbocharged
Naturally
Aftercooled
Aspirated

Bore x Stroke

105 mm x 127 mm

4.13 in x 5.0 in

Displacement

4.4 L

269 cu in

Dry Weight (approx.)

805-1015 kg

1312 lbs

Length
Open Set
Enclosed Set
 
1590 mm
1750 mm
 
62.6 in
68.9 in
Width
Open Set
Enclosed Set
 
724 mm
1215 mm
 
28.5 in
48.8 in
Height
Open Set
Enclosed Set
 
1405 mm
1000 mm
 
55.3 in
39.4 in


Electronic Governor,
Heat Exchanger or Keel Cooling System,
Watercooled Exhaust Manifold,
Negative Isolated Ground Electric System,
Primary Fuel Filter/Water Separator with NPT and BSP, 
Lubricating Oil, Oil Filter (LH), Dipstick (LH),
Fumes Disposal (closed system)
 
 
 Space Heater Kit,
Installed - 120V AC, 240V AC,
Double Wall Fuel Lines and Mounted Alarm Reservoir,
Jacket Water Heater Options,
Remote Expansion Tank Kit (box supplied loose)